Tube I.D. φ8, 10, 12, 16, 20, 25 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.
Tube I.D. (mm)
8, 10, 12, 16, 20, 25
Port size
M5×0.8, G1/8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.1~0.08 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
Cushion pad 0.02~0.4J
Adjustable cushion 0.4~0.97J