• Position> Products > Mini cylinders > Miniature cylinders > MCMBR Features
 
Quick Search   Series:   Model:  

Miniature cylinders
MCMBR
Tube I.D. φ20~40 (mm).
Because it is a directly mounted style without using barckets, its overall length is shorter, and its installation pitch can be made smaller. Thus, the space that is required for installation has been dramatically reduced.

Features Specification Order example Accessory Download
 • Compact type.
  The cylinder can be directly mounted without brackets (You have barckets) the overall length is shorter and so it will fit into a more confined space. This gives the benefit of saving space when installing the cylinder.
 • Improved strength and accuracy of installation.
 • Two installation methods.
 • Cylinder can be front mounted, or mounted from underneath.
 • Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522