• Position> Products > Compressed air dryer > M2E series
 
Quick Search   Series:   Model:  
M2E-S series
M2E-S 08~10
Tube in tube heat exchanger. High inlet temperature type.
Condenser and pre-cooler with one fan motor, save space, lower energy consumption.

Features Specification Download
M2E series
M2E 10~100
The "FAN-UP" plus "TWO-IN-ONE" air-cooled precooler & condenser make better result in ventilation. Compact, state-of-the-art. (Screen mesh for precooler & condenser optional.)

Features Specification Accessory Download
M2E series
M2E 125~250
※ Complete automatic, no adjustment is required.
※ Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.

Features Specification Accessory Download
M2E series
M2E 300~1500
Open & compact design - easy for maintenance, saves space.Low inlet/outlet connection port - easy operation & installation.

Features Specification Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522