• Position> Products > Compressed air dryer > M2E series > M2E 125~250 Features
 
Quick Search   Series:   Model:  

M2E series
M2E 125~250
※ Complete automatic, no adjustment is required.
※ Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.

Features Specification Accessory Download
 • Control panel.
  >> Logic controller, complete auto functioning and standard wiring.
  >> Complete automatic, no adjustment is required.
 • Fan motor.
  >> Axial fan motor low noise, high speed, large flow and static pressure. CE certified, IP54.
 • Condenser & cooler.
  >> Condenser and pre-cooler 2 in 1 design with same fan motor.
  >> With filter strainer prevent oil vapor on fins, easy maintenance.
 • Pressure control.
  >> Pre-set type pressure switch (HPS & LPS) is used for better stability and fewer malfunctioning .
  >> Reset type high/low pressure trip switch (HPSM/LPSM) is prevent compressor from overloading.
 • Heat exchanger.
  >> Thread type bronze tubes with aluminum fins and diversion plate plus reversed-channel design makes better cooling efficiency, higher outlet air temperature and lower energy consumption.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522