• Position> Products > Compressed air dryer > M2E series > M2E-S 08~10 Specification
 
Quick Search   Series:   Model:  

M2E-S series
M2E-S 08~10
Tube in tube heat exchanger. High inlet temperature type.
Condenser and pre-cooler with one fan motor, save space, lower energy consumption.

Features Specification Download
Max. capacity (Nm3/min)
0.8~1.2
Connection (inch)
Rc1/2", Rc3/4"
Power supply(50/60Hz)
220V/1φ
Ref. comp.(kw)
0.26, 0.5
Operating current(A)
1.2, 2.4
Full-load current(A)
1.5, 2.75
Refrigerant
R134a
Net weight(kg)
21, 23
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522