• Position> Products > Compressed air dryer > M2E series > M2E-S 08~10 Features
 
Quick Search   Series:   Model:  

M2E-S series
M2E-S 08~10
Tube in tube heat exchanger. High inlet temperature type.
Condenser and pre-cooler with one fan motor, save space, lower energy consumption.

Features Specification Download
 • Tube in tube heat exchanger.
 • High inlet temperature type.
 • Condenser and pre-cooler with one fan motor, save space, lower energy consumption.
 • Expoxy coating aluminum fin, anti-corrison.
 • Multi-layer moisture sperator, efficiency>99%, dew point 2~10℃.
 • Pressure drop under 0.025 MPa, energy saving; Re-warm design avoid to bring dew at air outlet.
 • HFC-134a refrigerant, with hot gas by-pass valve, avoid low load causes liqid compressed.
 • High pressure trip switch, protect refrigerant compressor over load and burn out. (Optional)
 • Evaparoting temperature gauge refer to dew point. (Optional)
 • External auto drain connection. (Optional)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522