Compressed air dryer
>
M2E series
>
M2E 300~1500 Specification
Quick Search Series:
M2E series
MHD series
Model:
M2E series
M2E 300~1500
Open & compact design - easy for maintenance, saves space.Low inlet/outlet connection port - easy operation & installation.
Max. capacity (Nm
3
/min)
43~180
Connection (inch)
4”FL~8”FL
Power supply(50/60Hz)
3φ380V (220V、440V Optional)
Power (Kw)
6.3~27.4
Operating current(A)
7.7~36.6
Full-load current(A)
10.6~47.4
Refrigerant
R-407C (R22、R404A、R134a Optional)
Condenser (RT)
7.5~30
Dimension H×L×W(Mm)
N Type: 1670x2300x720 ~ 2100x2650x1250
G TYpe: 1670x2700x720 ~ 2100x2950x1250
Net weight(kg)
N Type:500~2100
G TYpe:600~2350
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522