• Position> Products > Compressed air dryer > M2E series > M2E 300~1500 Features
 
Quick Search   Series:   Model:  

M2E series
M2E 300~1500
Open & compact design - easy for maintenance, saves space.Low inlet/outlet connection port - easy operation & installation.

Features Specification Accessory Download
 • Stainless steel air pipes, no corrosion & block (optional)
 • Compact, state-of-the-art, well ventilated design
 • Capacity 20%~50% larger than normal dryers
 • Higher inlet & environment temperature resistance
 • 2~10℃ P.D.P. meets ISO 8573.1 requirements
 • 0.2 kgf/cm2 pressure drop helps energy saving
 • Stainless steel mesh separator & Manual-Auto drain system
 • CE pressure vessel manufacture identified
 • Custom design:Stainless steel add P to model no. Air cooled add A to model no. high pressure add H to model no. add P to model no.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522