• Position> Products > Air units > Auto drainer
 
Quick Search   Series:   Model:  
Air units (Drain Trap)
MAD400
Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.15~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Air units (Drain Trap)
MAD401
Port size: 1/2, Operating pressure range: 0.1~1.3 MPa, Proof pressure: 1.7 MPa

Features Specification Order example Download
Auto drainer
MAD401H
Port size: 1/2, Operating pressure range:0.1~1.3 MPa, Proof pressure: 1.7 MPa

Specification Order example Download
Air units (Drain Trap)
MAD500
With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.

Features Specification Order example Download
Air units (Auto-drainer)
MAD501
Clean compressed air, extends the life of pneumatic equipment
No electricity required

Features Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522