• Position> Products > Air units > Auto drainer > MAD501 Specification
 
Quick Search   Series:   Model:  

Air units (Auto-drainer)
MAD501
Clean compressed air, extends the life of pneumatic equipment
No electricity required

Features Specification Order example Download
Dimensions
160mm×100mm×200mm
Inlet
Rc1/2
Outlet
Rc1/2
Automatic outlet
Rc3/8, 5/16” HOSE
Operating pressure range
MAD501 : 0.13~0.88 MPa
MAD501H: 0.3~1.27 MPa
Ambient temperature
+2~+60℃
Min. equipment requirement
180 l/min (about l HP),
250 l/min (about 2 HP)
Max. condensate discharge rate
15 gal/hour (57 l/min),
12 gal/hour (46 l/min)
Bowl
Polycarbonate(PC), Aluminium (MAD501H)
Weight
1.3 kg, 1.4 kg
Remark
※1. Port thread G. NPT. are also available.
※2. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522