• Position> Products > Air units > Auto drainer > MAD500 Specification
 
Quick Search   Series:   Model:  

Air units (Drain Trap)
MAD500
With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.

Features Specification Order example Download
Dimensions
High 18cm (7”), Diameter 10cm(4”)
Inlet
Rc1/2
Outlet
Rc3/8
Operating pressure range
0.13~1.3 MPa
Ambient temperature
2~60℃(36~140℉)
Discharge per operation
60cc per on time. Max.
operation 25 times per minute.
Weight
780 g
Remark
※ 1. Port thread G. NPT. are also available.
※ 2. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522