Air units
>
Auto drainer
>
MAD401H Specification
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
MAD401H
Port size: 1/2, Operating pressure range:0.1~1.3 MPa, Proof pressure: 1.7 MPa
Bore No.
15A
Port size
1/2
Medium
Air
Operating pressure range
0.1~1.3 MPa
Proof pressure
1.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
519 g
Remark
※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522