• Position> Products > Air units > Auto drainer > MAD400 Specification
 
Quick Search   Series:   Model:  

Air units (Drain Trap)
MAD400
Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.15~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Operating pressure range
0.15~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
480 g
Remark
※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522