Available with comprehensive range of bore sizes 12 ~ 32mm. Highly accurate air driven device for holding work-piece.
Parallel grippers
MCHC
Tube I.D. φ10, 16, 20, 25 (mm).Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.
Parallel grippers
MCHH
Tube I.D. φ20,25,40 (mm).
Light weight, high force double acting gripper.
Body manufactured from high tensile, anodized aluminum giving good resistance to corrosion.
Lower height parallel grippers
MCHQ
Body diameter: 64, 80, 100, 125, 160 (mm).
Compact design enables gripper to be used for a wide range of industrial applications.
Unit takes high bending moments whilst still giving high gripping force.
Parallel gripper
MCHS
Body specification: 50, 66, 80, 100, 125, 200, 300.
Oval piston-driven design ensure maximum gripping force. Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.
Slim parallel grippers
MCHU
Tube I.D. φ12,16,20 (mm).
Compact design, low weight with rugged construction. Jaws mounted to wear resistant bush guides. Proximity and reed switches can be used with this unit.
Wide type parallel grippers
MCHX
Bore 10, 16, 20, 25, 32 (mm).
Rack and pinion construction enable synchronisation of both jaws enabling smooth and consistent gripping force.
Wide range of strokes available.
Dust seals protect all internal parts from ingress of dirt. Proximity and reed switches can be used with this unit.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522