ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  Grippers  
  Parallel gripper  
  Three jaw gripper  
  Four jaw gripper  
  180° angular gripper  
  Rotary gripper  
 
 
 • Position> Products > Grippers > Parallel gripper > MCHX Features
 
Quick Search   Series:   Model:  

Wide type parallel grippers
MCHX
Bore 10, 16, 20, 25, 32 (mm).
Rack and pinion construction enable synchronisation of both jaws enabling smooth and consistent gripping force.
Wide range of strokes available.
Dust seals protect all internal parts from ingress of dirt. Proximity and reed switches can be used with this unit.

Features Specification Order example Accessory Download
  Rack and pinion construction enable synchronisation of both jaws enabling smooth and consistent gripping force.
  Wide range of strokes available.
  Dust seals protect all internal parts from ingress of dirt.
  Proximity and reed switches can be used with this unit.
  Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522