Tube I.D. φ12,16,20 (mm).
Compact design, low weight with rugged construction. Jaws mounted to wear resistant bush guides. Proximity and reed switches can be used with this unit.
Acting type
Double acting
Bore
12, 16, 20
Stroke
15, 20, 25
Fluid
Air 0.1~0.7 MPa
Ambient temperature
-10~+60℃ (No freezing)
Lubrication
Not required
Repeatability (±mm)
±0.03
Effective force (N.m) at (0.5 MPa)
12: 20~49
16: 39~78
20: 78~118
Sensor switch
RT:Reed switch, RTN:NPN, RTP:PNP
Weight
0.16, 0.28, 0.51 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522