• Position> Products > Grippers > Parallel gripper > MCHB Specification
 
Quick Search   Series:   Model:  

Parallel grippers
MCHB
Available with comprehensive range of bore sizes 12 ~ 32mm. Highly accurate air driven device for holding work-piece.

Features Specification Order example Accessory Download
Acting type
Double Acting
Tube I.D. (mm)
12, 16, 20, 25, 32
Port size
M3×0.5, M5×0.8
Medium
Air
Operating pressure range
0.15~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Max.operating frequency
180 Cycles/min
Lubrication
Cylinder:Not required
Lever:Grease (Actuation at)
Max arm length (L) mm
30, 40, 60, 70, 85
Theoretical holding force
Closed side:8~100 N
Opened side:5~8 5N (※)
Lever open / Close stroke
6, 8, 12, 14, 16
Sensor switch
RDE, RDE-D, RDEP
Weight
66g, 144g, 255g, 419g, 719g
Remark
※ Gripping point length L=30mm, Pressure=0.5 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522