• Position> Products > Grippers > Parallel gripper > MCHC Specification
 
Quick Search   Series:   Model:  

Parallel grippers
MCHC
Tube I.D. φ10, 16, 20, 25 (mm).Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
10, 16, 20, 25
Port size
M3×0.5, M5×0.8
Medium
Air
Operating pressure range
0.1~0.7 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max.operating frequency
180 cycles/min
Lubrication
Not required
Repeatability (±mm)
± 0.01
Sensor switch
RDE, RDE-D
Weight
55, 125, 250, 460
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522