• Position> Products > Solenoid valve(pipeline type) > 3/2 way plunger series
 
Quick Search   Series:   Model:  
3 position 2 way plunger
MCT
Forged brass body, 3/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/4, G3/8, G1/2, G3/4

Features Order example Download
3/2 way plunger series
MJT
Brass body, 3/2 way N.C. actuator valve.
For air. water. gas. oil. vacuum (103 torr).

Features Order example Download
3 position 2 way plunger
MUST
303 S.S. Bar body, 3/2 way N.C., N.O.,
for water, air, gas, light oil, vacuum (10-1 torr Max.). Pipe: G1/8, G1/4, G3/8.

Features Order example Download
3/2 way plunger series
MRJ
Brass body, 3/2 way N.O. actuator valve.
For air. water. gas. oil. vacuum (10-3 torr).

Features Order example Download
3 position 2 way plunger
MUT
Forged brass body, 3/2 way N.C., N.O.,
for water, air, gas, light oil, vacuum.
Pipe: G1/8, G1/4, G3/8

Features Order example Download
3 position 2 way plunger
MZT
Forged brass body, 3/2 way N.C., for water, air, steam, gas, light oil. Pipe: G1/8, G1/4, G3/8, G1/2

Features Order example Download
3 position 2 way plunger
MUA
Normally closed
Available fluid: Air, water

Features Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522