• Position> Products > Solenoid valve(pipeline type) > 3/2 way plunger series > MUA Features
 
Quick Search   Series:   Model:  

3 position 2 way plunger
MUA
Normally closed
Available fluid: Air, water

Features Specification Order example Download
 • 3-WAY normally closed solenoid valve.
 • MUA series is direct-drive, conductive normal close.
 • Other voltage of AC/DC available when required.
 • Installation: Mountable in any position without affecting operation.
 • Applicable for exhausting facility needed as power off , such as pneumatic control valve.
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522