•
Position
>
Products
>
Solenoid valve(pipeline type)
>
3/2 way plunger series
>
MUT Features
Quick Search Series:
2/2 way piston series
2/2 way diaphragm series
2/2 way plunger series
3/2 way plunger series
Model:
3 position 2 way plunger
MUT
Forged brass body, 3/2 way N.C., N.O.,
for water, air, gas, light oil, vacuum.
Pipe: G1/8, G1/4, G3/8
•
IP65 waterproof coil.
•
Continuous cycle, 100% ED.
•
Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522