Solenoid valve(pipeline type)
>
3/2 way plunger series
>
MCT Features
Quick Search Series:
2/2 way piston series
2/2 way diaphragm series
2/2 way plunger series
3/2 way plunger series
Model:
3 position 2 way plunger
MCT
Forged brass body, 3/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/4, G3/8, G1/2, G3/4
•
IP65 waterproof coil.
•
Continuous cycle, 100% ED.
•
Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
•
Ambient temp.:-15~+50℃.
•
Voltage tolerance: ±8%.
•
Installing position is free. (You'd better put the coil upright.)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522