• Position> Products > Clamp cylinders > Clamp cylinder
 
Quick Search   Series:   Model:  
Clamp cylinder
MCKA
Tube I.D. φ40(mm).
Aluminium alloy tube provides both smooth lines and high corrosion resistance.
Self lubricated nose bush gives long life.

Features Specification Order example Accessory Download
Clamp cylinder
MCKB
Tube I.D. φ32 mm.
Lever type clamp cylinder gives high clamping force. Simple mounting of sensors on all four sides of body. Hard anodised body gives smooth lines and high corrosion resistance.

Features Specification Order example Accessory Download
Clamp cylinder
MCKG
Tube I.D. φ50, 63 (mm).
Aluminium alloy tube provides both smooth lines and high corrosion resistance.
Self lubricated nose bush gives long life.

Features Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522