• Position> Products > Clamp cylinders > Clamp cylinder > MCKG Specification
 
Quick Search   Series:   Model:  

Clamp cylinder
MCKG
Tube I.D. φ50, 63 (mm).
Aluminium alloy tube provides both smooth lines and high corrosion resistance.
Self lubricated nose bush gives long life.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
50, 63
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5°C~+60°C(No freezing)
Lubrication
Not required
Available speed range
50~500 mm/sec
Sensor switch
RDKP, RCA
Sensor switch holder
RCA: BGA50, BGA63
RDKP: PMB-040
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522