Clamp cylinders
>
Clamp cylinder
>
MCKA Specification
Quick Search Series:
Clamp cylinder
Pneumatic-swing clamp cylinders
Model:
Clamp cylinder
MCKA
Tube I.D. φ40(mm).
Aluminium alloy tube provides both smooth lines and high corrosion resistance.
Self lubricated nose bush gives long life.
Acting type
MCKA
Tube I.D. (mm)
40
Operating fluid
Compressed Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Temperature range
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500 mm/sec
Cushion
With adjustable cushion at both ends
Sensor switch
RCA
Sensor switch holder
PN-A40
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522