Tube I.D. φ32 mm.
Lever type clamp cylinder gives high clamping force. Simple mounting of sensors on all four sides of body. Hard anodised body gives smooth lines and high corrosion resistance.
Acting type
Double acting
Tube I.D. (mm)
32
Port size Rc(PT)
Rc1/8
Operating fluid
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Cylinder:Not required
Lever:Grease
Available speed range
50~500 mm/sec
Sensor switch
RCB, RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522