ISO-VDMA Standard with no-rotation profile cylinders
MCKQI2
Tube I.D. φ32, 40(mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.
Tube I.D. (mm)
32, 40
Medium
Air
Operating pressure range
0.05 ~ 1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5 ~ +60°C (No freezing)
Available speed range
50 ~ 500mm/sec
Rod non-rotating accuracy
±0.5°
Allowable rotational torque
32 : 2.5kgf-cm
40 : 4.5kgf-cm
Sensor switch
RCI
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522