• Position> Products > Standard cylinders > ISO-VDMA Standard profile cylinders > MCKQI2 Features
 
Quick Search   Series:   Model:  

ISO-VDMA Standard with no-rotation profile cylinders
MCKQI2
Tube I.D. φ32, 40(mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
 • Hexagonal rod design & Non lubrication.
  Cylinder with hexagonal rod design enables non-rotation of rod. Special housing and bushing enables self lubrication of piston rod.
 • High quality long service life.
  Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
 • ISO-VDMA standard specification.
  Conforms to ISO-6431 and VDMA 24562 specification enabling worldwide interchangeability.
 • Easy to insert reed switch.
  With four grooves on the tube, proximity and reed sensors can be easily inserted into any position.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522