Tube I.D. φ40~200 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod.
Standard cylinders
MCQN
Tube I.D.φ1 1/2”~4”(inch).
Designs of oil-filled alloy.special housing and bushing provide the needed self-lubrication of piston rod. Hard anodized aluminum cylinder tubes resist corrosion and abrasion.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522