• Position> Products > Standard cylinders > Standard cylinders > MCQN Accessory
 
Quick Search   Series:   Model:  

Standard cylinders
MCQN
Tube I.D.φ1 1/2”~4”(inch).
Designs of oil-filled alloy.special housing and bushing provide the needed self-lubrication of piston rod. Hard anodized aluminum cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Female rod ends / PHS

Insert type
With grease nipple

Sensor switch / RCA

Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522