• Position> Products > Standard cylinders > ISO-VDMA Standard profile cylinders > MCQI2 Specification
 
Quick Search   Series:   Model:  

ISO-VDMA Standard profile cylinders
MCQI2
Tube I.D. φ32~100 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
Tube I.D. (mm)
32,40,50,63,80,100
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (no freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCI
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522