• Position> Products > Standard cylinders > ISO-VDMA Standard profile cylinders > MCQI2 Accessory
 
Quick Search   Series:   Model:  

ISO-VDMA Standard profile cylinders
MCQI2
Tube I.D. φ32~100 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Female rod ends / PHS

Insert type
With grease nipple

Sensor switch / RCI

Assembling style: MCQI2, MCBQI2, MCJI, MCGI, MGTX, METB, MGTU, Model,
RCI-Voltage range:5~240V DC/AC
RCI-N/RCI-P/RNI/RPI-Voltage range:10~30V DC

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522