Solenoid valve(pipeline type)
>
2/2 way plunger series
>
MUD Specification
Quick Search Series:
2/2 way piston series
2/2 way diaphragm series
2/2 way plunger series
3/2 way plunger series
Model:
2 position 2 way plunger
MUD
Normally closed / Normally open solenoid valve.
Available fluid: Hot water, water, air, light oil, gas & vacuum.
Body
Forge brass
Coil
Special copper wire (H)
Tube
Stainless steel
Fixed steel
Special st. steel
Spring
Stainless steel
Disc
NBR
Plug
NBR, Viton, Silicon, PTFE
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522