• Position> Products > Solenoid valve(pipeline type) > 2/2 way plunger series > MUD Features
 
Quick Search   Series:   Model:  

2 position 2 way plunger
MUD
Normally closed / Normally open solenoid valve.
Available fluid: Hot water, water, air, light oil, gas & vacuum.

Features Specification Order example Download
 • 2-WAY normally closed / normally open solenoid valve.
 • MUD/S series is direct-acting, conductive, normal close / normal open .
 • Small size & easy assembly.
 • Other voltage of AC/DC available when required.
 • Installation: Mountable in any position without affecting operation.
 • Viton(130℃), Silicon(130℃), PTFE (185℃).
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522