• Position> Products > Compressed air dryer > MHD series > MHD 10~1000 Specification
 
Quick Search   Series:   Model:  

Heatless desiccant compressed air dryer
MHD 10~1000
Have a lower initial cost than heated type dryers. Simple and reliable due to no heaters or blower to maintain. No thermal or dew point spikes after tower switch over and ensure 4.8 seconds contact time plus 30% extra desiccant provided consistent outlet pressure dew point and temperature is easy available. To world standard of ISO 8573.1.

Features Specification Accessory Download
Max. Inlet capacity
1.6~134
Connection (inch)
3/4”Rc ~ 8”FL
Dimension H×L×W(Mm)
High dew point:850x850x1700 ~ 2550x2800x3350
Low dew point: 785x810x1700 ~ 2600x2600x3350
Net weight(kg)
High dew point:35~2240
Low dew point:25~1190
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522