• Position> Products > Compressed air dryer > MHD series > MHD 10~1000 Accessory
 
Quick Search   Series:   Model:  

Heatless desiccant compressed air dryer
MHD 10~1000
Have a lower initial cost than heated type dryers. Simple and reliable due to no heaters or blower to maintain. No thermal or dew point spikes after tower switch over and ensure 4.8 seconds contact time plus 30% extra desiccant provided consistent outlet pressure dew point and temperature is easy available. To world standard of ISO 8573.1.

Features Specification Accessory Download
High efficiency compressed air filter / MJF / MJL

MJF(Ported), MJL(Flanged), Air filter engineering original imported top quality filter element 98% voids volume provides long life time with lowest operating cost. Pleated media provides far more filter surface, therefore more dirt holding capacity, lower diff. pressure and lower running cost compare to conventional wrapped element designs.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522