• Position> Products > Compressed air dryer > MHD series > MHD 10~1000 Features
 
Quick Search   Series:   Model:  

Heatless desiccant compressed air dryer
MHD 10~1000
Have a lower initial cost than heated type dryers. Simple and reliable due to no heaters or blower to maintain. No thermal or dew point spikes after tower switch over and ensure 4.8 seconds contact time plus 30% extra desiccant provided consistent outlet pressure dew point and temperature is easy available. To world standard of ISO 8573.1.

Features Specification Accessory Download
 • 1.
  Have a lower initial cost than heated type dryers. Simple and reliable due to no heaters or blower to maintain. No thermal or dew point spikes after tower switch over and ensure 4.8 seconds contact time plus 30% extra desiccant provided consistent outlet pressure dew point and temperature is easy available. To world standard of ISO 8573.1.
 • 2.
  For different P.D.P. requirement we design 4min/10 min cycle mode. 10 minute cycle produce -42℃. 4 minute cycle produce -72℃. (outlet concentrations of 1 ppb @ 7kgf/cm2 )
 • 3.
  It takes about 72 hours to reach required P.D.P. when first use.
 • 4.
  Standard Purge Economizer ( 25%~100% ) is able to match purge air use to the demand on the dryer.
 • 5.
  Tower design saves 98% of the heat of adsorption helps to minimize purge air required -13.5 % minimum purge air use, the lowest in the industry.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522