Tube I.D. φ32~100 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.
•
Non-lubrication.
Special housing and bushing enables self lubrication of piston rod.
•
High quality-long service life.
Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
•
ISO-VDMA standard specification.
Conforms to ISO-6431 and VDMA 24562 specification enabling worldwide interchangeability.
•
Cylinder mountings.
Available with comprehensive internationally recognised range of fixed and flexible mountings.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522