• Position> Products > Standard cylinders > ISO-VDMA Standard cylinders > MCQV2 Accessory
 
Quick Search   Series:   Model:  

ISO-VDMA Standard cylinders
MCQV2
Tube I.D. φ32~100 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
Sensor switch / RCA

Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Female rod ends / PHS

Insert type
With grease nipple

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522