• Position> Products > Stopper cylinders > MSB* series
 
Quick Search   Series:   Model:  
Stopper cylinder
MSBD
Tube I.D. φ32~80(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm2,
Proof pressure:15 kgf/cm2,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.

Specification Order example Accessory Download
Stopper cylinder
MSBR
Tube I.D. φ20~50 (mm).
Double acting with spring,Shockless stopper,
Operating pressure range: 0.2~1 MPa,
Proof pressure: 1.5 MPa.

Specification Order example Accessory Download
Stopper cylinder
MSBS
Tube I.D. φ20~50(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm2,
Proof pressure:15 kgf/cm2,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.

Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522