• Position> Products > Solenoid valve(pipeline type) > 2/2 way plunger series
 
Quick Search   Series:   Model:  
2/2 way plunger series
MUSC
303 S.S. Bar body, for water, air, gas, oil, vacuum. Pipe: G1/8, G1/4, G 3/8.

Features Order example Download
2/2 way plunger series
MZS
Forged brass body, 2/2 way N.C., for water, air, steam, gas, light oil. Pipe: G1/8, G1/4, G3/8, G1/2

Features Order example Download
2 position 2 way plunger
MUD
Normally closed / Normally open solenoid valve.
Available fluid: Hot water, water, air, light oil, gas & vacuum.

Features Specification Order example Download
2/2 way plunger series
MXAD
Available fluid: Water, Air, Gas, naphtha, Vacuum.
Pipe: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2

Order example Download
2/2 way plunger series
MXBD
Available fluid: Water, Air, Gas, Naphtha, Vacuum.
Pipe: 1/4, 3/8, 1/2

Order example Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522