• Position> Products > Rodless cylinders > MCRPL* series
 
Quick Search   Series:   Model:  
MCRPL* series
MCRPL*
Tube I.D. φ16~63(mm).
Equal forces on both ends of the piston.
High cantilever and direct loads can be taken on piston.

Features Specification Order example Download
Rodless cylinder with linear guide
MCRPLK
※ 50% space saving when compared to conventional cylinders.※ End caps with 3 air connections and adjustable cushioning.※ Load strength is higher than MCRPLF series (about 4 Multiple).

Features Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522