• Position> Products > Rodless cylinders > MCRPL* series > MCRPL* Features
 
Quick Search   Series:   Model:  

MCRPL* series
MCRPL*
Tube I.D. φ16~63(mm).
Equal forces on both ends of the piston.
High cantilever and direct loads can be taken on piston.

Features Specification Order example Download
 • Equal forces on both ends of the piston.
 • High cantilever and direct loads can be taken on piston.
 • Multi Ported Endcaps as standard.
 • Self guiding.
 • High temperature seals available as a standard option.
 • Many mounting options available.
 • 50% space saving when compared to conventional cylinders.
 • Reed switches available.
 • Magnetic as standard.
 • Simple construction enables rapid servicing of cylinder.
 • Slow speed grease available as option to enable very slow and smooth piston movement.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522