• Position> Products > Rodless cylinders > MCRPL* series > MCRPLK Specification
 
Quick Search   Series:   Model:  

Rodless cylinder with linear guide
MCRPLK
※ 50% space saving when compared to conventional cylinders.※ End caps with 3 air connections and adjustable cushioning.※ Load strength is higher than MCRPLF series (about 4 Multiple).

Features Specification Order example Download
Acting type
Double acting
Tube I.D.(mm)
16, 25, 32, 40
Port size
M5, G1/8, G1/4
No. of port
3
Medium
Air
Operating pressure range
0.1~0.78 MPa
Stroke range(※1)
φ16:100~3300 mm
φ25~40:100~3600 mm
Ambient Temperature
-10℃ ~ +80℃ (No freezing)
Lubrication
With or Without lubrication
Cushion
With adjustable cushion at both ends
Sensor Switch
RCAL
Sensor Switch Holder
HPL
Remark
※1: In increments of 1mm.
※2: The tube isn't airtight, so the cylinder is allowed little leakage. Before the cylinder is sale, it has passed the standard of leakage test.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522