Tube I.D. φ63 mm.
Compact body. Functional design with clean appearance. Simple mounting of sensors.
Rotary actuator
MCRB
Bore size: φ16~32 (mm).
The swing motion with twin-piston and rack-pinion driving. Adjustable swing angle(0°~190°), three Body mounting mode .
Rotary actuator
MRT*
Tube I.D. φ40, 63, 80 (mm).
Hard anodised aluminium body is standard.
Clean lines with high functionality.
Carbon steel rack and pinion with low backlash.
Simple adjustment of rotary movement.
Magnetic as standard.
Rotary actuator
MCRQ
Tube I.D. φ12, 16, 20, 25, 32, 40 mm.
Centering boss and locating hole for accurate positioning. Operating range of table is 0°~190° by angle adjusting screw. Compact design using double rack and single pinion.
Rotary actuator
MCRQ-S
Tube I.D.: φ15, φ20, φ25 (mm), 4 to 10 times more allowable kinetic energy(compared with internal shock absorber type).
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522