• Position> Products > Rotary actuator > Rotary actuator > MCRA Specification
 
Quick Search   Series:   Model:  

Rotary actuator
MCRA
Tube I.D. φ63 mm.
Compact body. Functional design with clean appearance. Simple mounting of sensors.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
63
Port size
Rc1/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Acting angle tolerance
0~+4°
Lubrication
Not required
Cushion
Air cushion
Allowable kinetic energy
1.5J (air cushion)
Sensor switch
RCB ,RCE, RCE1, RDEP
Weight
90° (2.7 kg),180° (3.1 kg), LB (0.4 kg)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522