• Position> Products > Rotary actuator > Rotary actuator > MRT* Specification
 
Quick Search   Series:   Model:  

Rotary actuator
MRT*
Tube I.D. φ40, 63, 80 (mm).
Hard anodised aluminium body is standard.
Clean lines with high functionality.
Carbon steel rack and pinion with low backlash.
Simple adjustment of rotary movement.
Magnetic as standard.

Features Specification Order example Accessory Download
Tube I.D. (mm)
40, 63, 80
Operating pressure range
0.13~0.7 MPa
Standard rotation (mm)
90±5°,180±5°
Initial position of slot (mm)
See dimensional feature
Power fluid
Filtered air with or without lubrication
Ambient temperature (℃)
-5~+60℃ (No freezing)
Max allowable axial thrust (kg)
10, 12, 20
Max. allowable kinetic energy
90° : 0.266J, 0.675J, 1.34J
180°: 0.58J, 1.54J, 3.03J
Max. allowable radial trust
52.5kg, 74kg, 91.5kg
Sensor switch
LN01A, LN02A, LN03A
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522