•
Position
>
Products
>
Solenoid valve
>
MVSY series
>
MVSY-156 Download
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
MVSY-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 333~444 Nl/min
MVSY-156
Selector table
Blocking plate
Comparison for the changes
dwg
dxf
view
5B* Body ported type (Manifold)
5M* Manifold type (Manifold)
1A / 2A (Mounting bracket )
Download Autodesk DWF Viewer
Download Adobe Reader
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522