• Position> Products > Mini cylinders > Pen cylinders > MCMJ Specification
 
Quick Search   Series:   Model:  

Pen cylinders
MCMJ
Tube I.D. φ6, 10, 16 (mm).
Special housing and bushing enables self lubrication of piston rod. High quality long service life. Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.

Features Specification Order example Accessory Download
Tube I.D. (mm)
6, 10, 16
Port size
M5×0.8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.06~0.25 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Allowable rotational torque
Cushion pad 0.16~0.4J
Adjustable cushion 0.32~0.78J
Sensor switch
RCM,RCS
Sensor switch band
BM16 (RCM)
BJ6~BJ16 (RCS)
Remark
Sensor switch band BM** only for RCM.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522