• Position> Products > Mini cylinders > Pen cylinders > MCMJ Accessory
 
Quick Search   Series:   Model:  

Pen cylinders
MCMJ
Tube I.D. φ6, 10, 16 (mm).
Special housing and bushing enables self lubrication of piston rod. High quality long service life. Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.

Features Specification Order example Accessory Download
Sensor switch / RCM

Assembling style:MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ
RCM-Voltage range:5~240V DC/AC
RNM-Voltage range:5~28V DC

Sensor switch / RCS

Assembling style:MCMJ, MCMA, MCMI
RCS-Voltage range:5~240V DC/AC
RNS-Voltage range:5~30V DC

Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Female rod ends / PHS

Insert type
With grease nipple

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522